Hot tap tools, JIP-HTT Adapter DN 40 Type2
065N1023
JIP-HTT Adapter DN 40 Type2
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | JIP-HTT Adapter DN 40 Type2 |
Material Description | JIP-HTT Adapter DN 40 Type2 |
Characteristic | Value |
---|---|
Product Type | Hot tap tools |
Product group | Ball valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 70 Kilogram |
Net weight | 70 Kilogram |
Volume | 2.056 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428648783 |
Proposition 65 | No Reproductive Toxins or Carcinogens |