Hot tap tools, JIP-HTT Adapter DN 20/25 Type2
065N1022
JIP-HTT Adapter DN 20/25 Type2
Product specifications
Characteristic | Value |
---|---|
Description | JIP-HTT Adapter DN 20/25 Type2 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | JIP-HTT Adapter DN 20/25 Type2 |
Characteristic | Value |
---|---|
Product group | Ball valves accessories |
Product line | District Energy Controls |
Product Type | Hot tap tools |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 70 Kilogram |
Net weight | 1.658 Kilogram |
Volume | 2.28 Liter |
Characteristic | Value |
---|---|
EAN | 5702428648776 |
Proposition 65 | No Reproductive Toxins or Carcinogens |