
Hot tap tools, JIP-HTT Tool set B30 HT
065N1011
JIP-HTT Tool set B30 HT
065N1011
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | JIP-HTT Tool set B30 HT |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | JIP-HTT Tool set B30 HT |
Characteristic | Value |
|---|---|
| Product group | Ball valves accessories |
| Product line | District Energy Controls |
| Product Type | Hot tap tools |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.6 Kilogram |
| Net weight | 0.5 Kilogram |
| Volume | 6.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428004565 |
| Proposition 65 | No significant risk |