Ball valves, JIP-WW, Hot-tap, Full Bore, PN 40, DN 40, Welded / External Thread
065N0053
JIP hot tap ball valve
065N0053
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [min] | -40 °C |
| Application | District heating and cooling |
| Approval standard | PED Directive 97/23/EEC Modul H1EN 12266 part 1 P10-P11-P12 & part 2 F20 |
| Body material | Weldable steel #20 or similar CE PED approved material |
| China RoHS compliance | Out of scope |
| Cone /seat sealing material | PTFE+C |
| Connection types | Welded / External Thread |
| Contains batteries | No |
| Description | JIP hot tap ball valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 40.00 bar |
| EPD available | Yes |
| EU RoHS compliance | Out of scope |
| Function | On/off |
| Hole saw diameter [mm] | 40.00 mm |
| Kvs values [m³/h] | 235.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Length [mm] | 200.0 mm |
| Material Description | JIP-WW DN 40 HT PN40 |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 180 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | 0 °C |
| Medium alternative | Glycolic water up to 50% |
| Mounting orientation | Vertical |
| Number of ports | 2 |
| Packing format | Multi pack |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 40 |
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-WW, Hot-tap |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Stem sealing material | EPDM |
| Storage temperature [°C] [Min] | -40 °C |
| Valve ball material | Stainless steel |
| Valve body material | Weldable steel #20 or similar CE PED approved material |
| Valve size | DN 40 |
| Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
| Valve type | Full Bore |
| Welding ends material | Weldable steel #20 or similar CE PED approved material |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.91 Kilogram |
| Net weight | 3.81 Kilogram |
| Volume | 1.624 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104514307 |
| Proposition 65 | Cancer and Reproductive Harm |