Danfoss logo
Ball valves_JIP-WW_ Branching_ PN 40_L

Ball valves, JIP-WW, Branching, Reduced Bore, PN 40, DN 15, Welded

065N0000

JIP-WW DN 15 BR PN40

Product specifications

Characteristic
Value
Ambient temperature [°C] [min]-40 °C
ApplicationDistrict heating and cooling
Approval standardPED Directive 97/23/EEC Modul H1EN 12266 part 1 P10-P11-P12 & part 2 F20
Body materialWeldable steel #20 or similar CE PED approved material
China RoHS complianceOut of scope
Cone /seat sealing materialPTFE+C
Connection typesWelded
Contains batteriesNo
DescriptionJIP-WW DN 15 BR PN40
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]40.00 bar
EPD availableYes
EU RoHS complianceOut of scope
FunctionOn/off
Kvs values [m³/h]11.00 m³/h
Leakage rate [% Kvs]Leakage rate A
Length [mm]230.0 mm
Material DescriptionJIP-WW DN 15 BR PN40
Media pH [Max]10
Media pH [Min]7
Media temperature [°C] [Max]180 °C
Characteristic
Value
Media temperature [°C] [Min]0 °C
Medium alternativeGlycolic water up to 50%
Mounting orientationAll
Number of ports2
Packing formatMulti pack
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 40
Product groupBall valves
Product lineDistrict Energy Controls
Product TypeJIP-WW, Branching
Quantity per packing format32 pc
REACH Candidate List substancesNo
Rotation angle [°]90 °
Stem sealing materialEPDM
Storage temperature [°C] [Min]-40 °C
Valve ball materialStainless steel
Valve body materialWeldable steel #20 or similar CE PED approved material
Valve sizeDN 15
Valve stem materialStainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306
Valve typeReduced Bore
Welding ends materialWeldable steel #20 or similar CE PED approved material

General specifications

Characteristic
Value
Gross weight0.79 Kilogram
Net weight0.76 Kilogram
Volume0.667 Liter
Characteristic
Value
EAN/UPC5710104514017
Proposition 65Cancer and Reproductive Harm