Danfoss logo
Pressure operated water valve, AWR, 17.7 bar-product-details

Pressure operated water valve, AWR, 17.7 bar

061L5000

Type designation: AWR-1504GLW, Control pressure range [bar]: 17.7, Packing format: Multi pack, Quantity per packing format: 20

Product specifications

Characteristic
Value
Connection size [in]1/2 in
Connection TypeRc
Contains batteriesNo
Control pressure range [bar]17.70 bar
DG Indicator ProfileNot relevant for dangerous goods
Kv value [m³/h]2.540 m³/h
Material DescriptionAWR Water Reg. Valve 1504GLW
Packing formatMulti pack
Product groupWater regulating valves
Characteristic
Value
Product lineAir Conditioning and Commercial Refrigeration
Product namePressure operated water valve
Product TypeAWR
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.2d88219a-6819-4413-b6a3-395c3ca4b1d0
SCIP dossier product namePressure type water control valve
Type designationAWR-1504GLW

General specifications

Characteristic
Value
Gross weight0.901 Kilogram
Net weight0.856 Kilogram
Volume0.855 Liter
Characteristic
Value
EAN/UPC5702428270519
Proposition 65Cancer and Reproductive Harm