Danfoss logo
Valve station, ICF SS 25-6-1RA, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S-product-details

Valve station, ICF SS 25-6-1RA, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

027L0071

Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

Product specifications

Characteristic
Value
ApprovalCEEACTÜVUAUL
Body materialStainless steel
Connection size [in]1 in
Connection size [mm]25 mm
Connection standardASME B 36.19M SCHEDULE 40S
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap
Fluid Group1
Material DescriptionValve Station ICF SS 25-6-1RA
Max. Working Pressure [bar]52.0 bar
Max. Working Pressure [psig]754 psig
Module 1Stop valve
Module 1 typeICFS SS 25
Module 2Filter
Module 2 typeICFF SS 25E
Module 3Solenoid valve
Module 3 typeICFE SS 25
Module 4Blank top cover
Module 4 typeICFB SS 25
Module 5Manual regulating valve
Module 5 typeICFR SS 25A
Characteristic
Value
Module 6Stop valve
Module 6 typeICFS SS 25
Packing formatSingle pack
PED categoryII
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF SS 25-6-1RA
Quantity per packing format1 pc
RefrigerantsR1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744
ServiceableICF spare parts
Side port connection size [in]3/8 in
Side port connection typeNPT
Side port placementP2-P4-P5-P7-P9-P10
Side port quantity [pc]6 pc
Surface coatinguncoated
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
Type code ICFICF-25-6-25LSXFEEHBXRASX61XX
UL approval file nameREFRIGERANT VALVE 53R0

General specifications

Characteristic
Value
Volume35.103 Liter
Characteristic
Value
Proposition 65Cancer and Reproductive Harm