Valve station, ICF SS 20-4-14MB, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S
027L3640
Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Product specifications
Characteristic | Value |
---|---|
Approval | CEEACLLC CDC TYSKTÜVUL |
Body material | Stainless steel |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ASME B 36.19M SCHEDULE 40S |
Connection type | Butt weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Equipment | Cap |
Fluid Group | 1 |
Material Description | Valve Station ICF SS 20-4-14MB |
Max. Working Pressure [bar] | 52.0 bar |
Max. Working Pressure [psig] | 754 psig |
Module 1 | Stop valve |
Module 1 type | ICFS SS 20 |
Module 2 | Filter |
Module 2 type | ICFF SS 20 |
Module 3 | Electronic expansion valve |
Module 3 type | ICM SS 20B |
Module 4 | Stop valve |
Module 4 type | ICFS SS 20 |
Characteristic | Value |
---|---|
Packing format | Single pack |
PED category | II |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product line | Industrial Refrigeration |
Product name | Valve station |
Product Type | ICF SS 20-4-14MB |
Quantity per packing format | 1 pc |
Refrigerants | R1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744 |
Serviceable | ICF spare parts |
Side port connection size [in] | 3/8 in |
Side port connection type | NPT |
Side port placement | P2-P3-P5-P6 |
Side port quantity [pc] | 4 pc |
Surface coating | uncoated |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type code ICF | ICF-20-4-25LSXFXMBSXXXXX4EXX |
UL approval file name | REFRIGERANT VALVE 53R0 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.346 Kilogram |
Net weight | 7.167 Kilogram |
Characteristic | Value |
---|---|
Volume | 16 Liter |
EAN/UPC | 5715255026037 |