Spare part, ICF SS 20 - 40, Blind SS
027L4811
Product Type: Spare part, Used for product: ICF SS 20 - 40, Type designation: Blind SS
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3/8 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Blind SS for side connection, G3/8" |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Blind |
| Product Type | Spare part |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Type designation | Blind SS |
| Used for product | ICF SS 20 - 40 |
| Used for product comments | For side ports |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.089 Kilogram |
| Net weight | 0.039 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428932257 |
| Proposition 65 | Cancer and Reproductive Harm |