
Solenoid coil, NEV, 1 m, Supply voltage [V] AC: 240, Industrial pack
061N4026
Body material: Polymer, Supply voltage [V] AC: 240, Type designation: NEV-MOAJ502B1, Packing format: Industrial pack, Quantity per packing format: 60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: NEV, NEV, NEV, NEV
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUKCAVDE |
| Body material | Polymer |
| Cable length [in] | 39.00 in |
| Cable length [m] | 1.000 m |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Class of Insulation | B |
| Coil | Yes |
| Coil temperature, max. [°C] | 130 °C |
| Coil temperature, max. [°F] | 266 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Material Description | NEV Coil For Solenoid Valve MOAT058B1 |
Characteristic | Value |
|---|---|
| Max. ambient temperature | 80 °C |
| Packing format | Industrial pack |
| Parts Program name | EV/PV solenoid valves |
| Power consumption [W] [max] | 7.0 W |
| Power consumption [W] [min] | 6.0 W |
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | NEV |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 240 V |
| Type designation | NEV-MOAJ502B1 |
| Wire colour | Blue |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.241 Kilogram |
| Net weight | 0.13 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.261 Liter |
| EAN/UPC | 5702428532129 |