Solenoid coil, AU115CS, Cable, 1 m, Supply voltage [V] AC: 115, Industrial pack
042N8662
Electrical connection: Cable, Supply voltage [V] AC: 115, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
042N8662
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 9 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | UA |
| Cable length [in] | 40.00 in |
| Cable length [m] | 1.000 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 3 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| Electrical connection | Cable |
| Electrical connector | 3 core cable |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Frequency [Hz] | 50/60 Hz |
| Identical product | 042N7662 |
| Material Description | Coil AU115CS 115V 50/60Hz 1m Cable I/20 |
| Packing format | Industrial pack |
| Parts Program name | EV220SEV220T |
| Power consumption [W] 50Hz | 7.0 W |
| Power consumption [W] 60Hz | 5.0 W |
| Power consumption 50Hz [VA] | 14.0 VA |
| Power consumption 60Hz [VA] | 10.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | AU115CS |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 100 % |
| Rel. Humidity [% RH] [min] | 0 % |
| Serviceable | No |
| Spare part number | 042N7662 |
| Supply voltage [V] AC | 115 V |
| Supply voltage 50Hz Max [V] | 115 V |
| Supply voltage 60Hz Max [V] | 115 V |
| Type designation | AU115CS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.186 Kilogram |
| Net weight | 0.157 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.3 Liter |
| EAN/UPC | 5715255137313 |