Solenoid coil, AU024DS, Cable, 1.4 m, Supply voltage [V] DC: 24, Multi pack
042N7684
Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Cable length [m]: 1.4, Coil connection: Cable, Actuator size: 9 mm
042N7684
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 9 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Cable length [in] | 55.12 in |
| Cable length [m] | 1.400 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil fastening | Clip-on |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 3 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Cable |
| Electrical connector | 3 core cable |
| Enclosure rating IP | IP67 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Material Description | Coil AU024DS 24V DC 1,40 m Cable M/P 20 |
| Packing format | Multi pack |
| Parts Program name | EV220S |
| Power consumption [W] DC | 6.5 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | AU024DS |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 100 % |
| Rel. Humidity [% RH] [min] | 0 % |
| Serviceable | No |
| Supply voltage [V] DC | 24.00 V |
| Type designation | AU024DS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.263 Kilogram |
| Net weight | 0.151 Kilogram |
| Volume | 2.056 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424591052 |
| Proposition 65 | No significant risk |