4-way reversing valve coil, STF-H01AJ1736D1
061L7015
Supply voltage [V] AC: 220 - 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54, Packing format: Industrial pack, Quantity per packing format: 100
061L7015
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | CEVDE |
| Cable length [in] | 39.37 in |
| Cable length [m] | 1.000 m |
| Class of Insulation | B |
| Coil mount, recom. torque [Nm] [max] | 2.94 nm |
| Coil mount, recom. torque [Nm] [max] | 2.94 Nm |
| Coil mount, recom. torque [Nm] [min] | 2.45 nm |
| Coil mount, recom. torque [Nm] [min] | 2.45 Nm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Enclosure rating IP | IP54 |
| Frequency [Hz] | 50 Hz |
| Material Description | STF Coil 4-Way Valve H01AJ1736D1 I/100 |
| Packing format | Industrial pack |
| Power consumption [W] 50Hz | 6.0 W |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve coil |
| Product Type | STF |
| Quantity per packing format | 100 pc |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 220 V |
| Type designation | STF-H01AJ1736D1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.14 Kilogram |
| Net weight | 0.078 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.393 Liter |
| EAN/UPC | 5702424695064 |