4-way reversing valve coil, STF-01AI054UA1
061L2151
Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Packing format: Industrial pack, Quantity per packing format: 150
061L2151
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | CEUL |
| Class of Insulation | 105 |
| Coil mount, recom. torque [Nm] [max] | 1.96 nm |
| Coil mount, recom. torque [Nm] [max] | 1.96 Nm |
| Coil mount, recom. torque [Nm] [min] | 1.47 nm |
| Coil mount, recom. torque [Nm] [min] | 1.47 Nm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| Material Description | STF Coil For 4-Way Valve 01AI054UA1 |
| Packing format | Industrial pack |
| Power consumption [W] 50Hz | 6.0 W |
| Power consumption [W] 60Hz | 5.0 W |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve coil |
| Product Type | STF |
| Quantity per packing format | 150 pc |
| Supply voltage [V] AC | 230 V |
| Type designation | STF-01AI054UA1 |
| UL approval file name | MH12113 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 117 Gram |
| Net weight | 110 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255216223 |
| Proposition 65 | Cancer and Reproductive Harm |