Repair kit, Spare part
032F1612
Type designation: Armature assembly, Used for product: LCE 080HP/044LP; LCE 160HP/088LP, Packing format: Multi pack, Quantity per packing format: 4
032F1612
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Repair kit LCE |
| Packing format | Multi pack |
| Product group | Large ejectors spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| Type designation | Armature assembly |
| Used for product | LCE 080HP/044LPLCE 160HP/088LP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 187.5 Gram |
| Net weight | 100 Gram |
| Volume | 0.133 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255107804 |
| Proposition 65 | No significant risk |