LCE single ejector
Product types shown: 1

Type HP and LP
The solution consist of Large CO2 Ejectors and EKE 80 controller. Reduces energy costs while optimizing overall system performance.
CO2 systems with Large CO2 Ejectors deliver lower energy consumption. This solution eliminates the CO2 equator entirely.
The Large CO2 Ejector HP type is designed for CO2 systems with parallel compression. It lifts a part of the gas from MT suction and mixes it with the gas coming from the gas cooler at medium pressure level.
Large CO2 Ejectors LP type is designed for CO2 booster systems. It lifts the entire gas from MT suction and mixes it with the gas coming from the gas cooler at medium pressure level.List of Abbreviations in this document:
GC - Gas cooler
HP - High Pressure Lift
LP - Low Pressure Lift
HT - Hight Temperature
IT - Intermediate Temperature
LT - Low Temperature
MT - Medium Temperature