
Thermo. operated water valve, AVTA 15, G, 1/2
003N5062
Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AVTA, AVTA, AVTA, AVTA
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSKPEDRoHSRoHS China |
| Body material | Brass |
| Cap. tube length fraction [in] | 78 3/4 in |
| Capillary tube gland Int/Ext | Internal |
| Capillary tube gland size [in] | 3/4 |
| Capillary tube gland standard | ISO 228-1 |
| Capillary tube gland type | G |
| Capillary tube length [mm] | 2000 mm |
| Charge type | Universal |
| China RoHS compliance | Yes |
| Connection Internal/External | Internal |
| Connection size [in] | 1/2 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 2.200 gal/min |
| DG Indicator Profile | Other Dangerous Goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Flow direction indicator | Embossed 1-way arrow |
| Kv value [m³/h] | 1.900 m³/h |
| Material Description | AVTA 15 Water Reg. Valve 25-65°C I/25 |
| Max. pressure on sensor [bar] | 25 bar |
| Max. pressure on sensor [psig] | 362.6 psig |
| Max. sensor temperature [°C] | 90 °C |
| Max. sensor temperature [°F] | 194.0 °F |
Characteristic | Value |
|---|---|
| Max. test pressure [bar] Pe | 25.0 bar |
| Max. test pressure [psig] | 362.6 psig |
| Max. Working Pressure [bar] | 16.0 bar |
| Max. Working Pressure [psig] | 232 psig |
| Media | Neutral media |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -25 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -13 °F |
| Opening configuration | Opens on rising sensor temp. |
| Orifice size [mm] | 15.00 mm |
| Orifice size fraction [in] | 3/5 in |
| Packing format | Industrial pack |
| Parts included | Sensor pocket |
| Product accessories | Generic accessoriesWater valves accessories |
| Product group | Water regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermo. operated water valve |
| Product Type | AVTA 15 |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
| Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
| Sensor size (Ø x L) [mm] | 18 x 210 mm |
| Serviceable | Water valve spare parts |
| Temperature range [°C] [max] | 65 °C |
| Temperature range [°C] [min] | 25 °C |
| Temperature range [°F] [max] | 149 °F |
| Temperature range [°F] [min] | 77 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.68 Kilogram |
| Net weight | 1.28 Kilogram |
| Volume | 3.684 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423206759 |
| Proposition 65 | Cancer and Reproductive Harm |