Thermo. operated water valve, AVTA 10, NPT, 3/8
003N1411
Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AVTA, AVTA, AVTA, AVTA
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSKPEDRoHSRoHS China |
| Body material | Brass |
| Cap. tube length fraction [in] | 90 9/16 in |
| Capillary tube gland Int/Ext | Internal |
| Capillary tube gland size [in] | 1/2 |
| Capillary tube gland standard | ISO 228-1 |
| Capillary tube gland type | G |
| Capillary tube length [mm] | 2300 mm |
| Charge type | Adsorption |
| China RoHS compliance | Yes |
| Connection Internal/External | Internal |
| Connection size [in] | 3/8 |
| Connection standard | ANSI/ASME B1.20.1ISO 228-1 |
| Connection type | NPT |
| Contains batteries | No |
| Cv value [gal/min] | 1.60 gal/min |
| DG Indicator Profile | Other Dangerous Goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Flow direction indicator | Embossed 1-way arrow |
| Kv value [m³/h] | 1.40 m³/h |
| Material Description | AVTA 10 Water Reg. Valve 10-80°C M/10 |
| Max. pressure on sensor [bar] | 25 bar |
| Max. pressure on sensor [psig] | 362.6 psig |
| Max. sensor temperature [°C] | 130 °C |
| Max. sensor temperature [°F] | 266.0 °F |
Characteristic | Value |
|---|---|
| Max. test pressure [bar] Pe | 25.0 bar |
| Max. test pressure [psig] | 362.6 psig |
| Max. Working Pressure [bar] | 16.0 bar |
| Max. Working Pressure [psig] | 232 psig |
| Media | Neutral media |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -25 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -13 °F |
| Opening configuration | Opens on rising sensor temp. |
| Orifice size [mm] | 10.00 mm |
| Orifice size fraction [in] | 2/5 in |
| Packing format | Multi pack |
| Product accessories | Generic accessoriesWater valves accessories |
| Product group | Water regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermo. operated water valve |
| Product Type | AVTA 10 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a698bb81-6c39-4d14-a29f-0fc686728af9 |
| SCIP dossier product name | AVTA FJVA |
| Sensor size (Ø x L) [in] | 3/8 x 5 29/32 in |
| Sensor size (Ø x L) [mm] | 9.5 x 150 mm |
| Serviceable | Water valve spare parts |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | 10 °C |
| Temperature range [°F] [max] | 176 °F |
| Temperature range [°F] [min] | 50 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.558 Kilogram |
| Net weight | 1.178 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.979 Liter |
| EAN/UPC | 5702428977449 |