Danfoss logo
AVTA-product-category

AVTA

Thermostatic operated water valves are used for proportional regulation of flow quantity, depending on the setting and the sensor temperature. The Danfoss range of thermostatic operated water valves includes a series of products for both refrigeration and heating regulation. The valves are self-acting, i.e. they operate without the supply of auxiliary energy such as electricity or compressed air. The required temperature is maintained constant without unnecessary use of: cooling water in cooling systems and hot water or steam in heating systems The operating economy and efficiency are maximized.