Danfoss logo
SVA-S SS / SVA-L SS-product-category

SVA-S SS / SVA-L SS

In certain specific areas such as outdoor applications and corrosive atmospheres, such as coastal installations, there is a need for high surface protection to prevent failure due to corrosion.

Today's food safety standards often call for daily treatment with detergents to protect against bacteria growth, again producing a need for high surface protection.

SVA-S/L SS are angleway and straightway stainless steel shut-off valves, which are designed to meet all industrial refrigeration application requirements.

The valves are designed to give favorable flow characteristics and are easy to dismantle and repair when necessary. The valve cone is designed to ensure perfect closing.

Features and benefits

  • Applicable to HCFC, HFC, R717 (Ammonia), R744 (CO2) and all flammable refrigerants
  • Optional accessories:
  • Available in angleway and straightway versions with Standard neck or long neck (DN 15 – DN 40) for insulated systems
  • Designed to give favorable flow conditions
  • Internal back seating enables replacement of the spindle seal whilst the valve is active, i.e. under pressure
  • Housing is made of stainless steel approved for low temperature operations and Easy to disassemble for inspection and service
  • SVA-S/L SS shut-off valves can accept flow in either direction
  • Butt-weld DIN, Butt-weld ANSI and Socket Weld connections
  • Maximum allowable working pressure and temperature range
  • Compact and light valves for easy handling and installation

SVL stainless steel

For Industrial Refrigeration with a need for high surface protection

The range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family, covering the SVL valves. The stainless steel products are therefore offer many of the same benefits known from the Flexline™ concept.

In certain specific areas such as outdoor applications and corrosive atmospheres, such

as coastal installations, there is a need for high surface protection to prevent failure due to

corrosion.

Today's food safety standards often call for daily treatment with detergents to protect against bacteria growth, again producing a need for high surface protection.

Based on a common housing (angle- or straightway) the function modules in the SVL SS platform offer five different functions: shut-off, check/stop, check, regulating and strainer. All function modules fit in the same housing offering great flexibility and simplicity.

Product Highlights

  • Applicable to HCFC, HFC, R717 (Ammonia), R744 (CO2) and all flammable refrigerants
  • Suitable for sub-critical CO2 and heat pump systems
  • Allows for fast and easy service with shared spare parts and modular design
  • Delivers a smooth opening and closing operation along with very high reliability