Shut-off ball valve, GBC 28s
009L8066
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in
Product specifications
Characteristic | Value |
---|---|
Access port | Yes |
Approval | CEUKCAUL |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Cv value [gal/min] | 71.960 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group | 12 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 1/8 in |
Kv value [m³/h] | 62.250 m³/h |
Material Description | GBC 28s Ball Valve Cap Strap M/5 |
Max. media temp. Oil free [°C] | 80 °C |
Max. Working Pressure [bar] | 45.0 bar |
Characteristic | Value |
---|---|
Max. Working Pressure [psig] | 650 psig |
Oil free refrigerants | R1234ze(E)R134aR513AR515BR516A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 1/8 in |
Packing format | Multi pack |
Parts included | Schrader valve |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Shut-off ball valve |
Product Type | GBC 28s |
Quantity per packing format | 5 pc |
Refrigerants | R1234yfR1234ze(E)R134aR22/R407CR290R32R404A/R507AR407AR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR515BR516AR600R600a |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R1234yfR1234ze(E)R134aR22R290R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600R600a |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.156 Kilogram |
Net weight | 0.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.578 Liter |
EAN | 5702428514668 |