
Shut-off ball valve, GBC 35s
009G7002
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Inlet size [mm]: 35, Outlet size [mm]: 35, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GBC / GBC E / GBC L
Product specifications
Characteristic | Value |
|---|---|
| Access port | No |
| Approval | C UL US LISTEDEAC |
| Body material | Brass |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 107.230 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap w. wire seal (EN 378 comp) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 2-way arrow |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1 3/8 in |
| Inlet size [mm] | 35.00 mm |
| Kv value [m³/h] | 92.960 m³/h |
| Material Description | GBC 35s Ball Valve M/4. |
| Max. test pressure [bar] | 65.0 bar |
| Max. test pressure [psig] | 940.0 psig |
| Max. Working Pressure [bar] | 45.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 650 psig |
| Outlet connection type | Solder, ODM |
| Outlet size [in] | 1 3/8 in |
| Outlet size [mm] | 35.00 mm |
| Packing format | Multi pack |
| Panel mounting option | M6 × 1.0 (2 PC) |
| Product accessories | BM/GBC valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off ball valve |
| Product Type | GBC 35s |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234ze(E)R134aR22/R407CR404A/R507AR407AR407FR410AR448AR449AR450AR452AR513A |
| SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
| Serviceable | BM/GBC valve spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 300 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR410AR448AR449AR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.851 Kilogram |
| Net weight | 1.425 Kilogram |
| Volume | 4.212 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428133814 |
| Proposition 65 | Cancer and Reproductive Harm |