
Shut-off ball valve, CBV 54s
032B4015
Inlet size [mm]: 54, Inlet connection type: Solder, ODF, Outlet size [mm]: 54, Outlet connection type: Solder, ODF
032B4015
Product specifications
Characteristic | Value |
|---|---|
| Access port | No |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.27.3 |
| Contains batteries | No |
| Cv value [gal/min] | 167.790 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Flow direction | Bi-flow |
| Fluid Group | 2 |
| Ignition source assessment | Yes |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 2 1/8 in |
| Inlet size [mm] | 54.00 mm |
| Kv value [m³/h] | 145.150 m³/h |
| Material Description | CBV 54s Ball Valve M/2 |
| Max. test pressure [bar] | 65.0 bar |
| Max. test pressure [psig] | 975.0 psig |
| Max. Working Pressure [bar] | 45.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 650 psig |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 2 1/8 in |
| Outlet size [mm] | 54.00 mm |
| Packing format | Multi pack |
| PED category | I |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off ball valve |
| Product Type | CBV 54s |
| Quantity per packing format | 2 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22/R407CR404A/R507AR410A |
| SCIP dossier no. | dcdc3661-0ef4-43ed-878a-0b96e6bb4586 |
| SCIP dossier product name | CBV 28s-54s |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -30 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -22 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.995 Kilogram |
| Net weight | 2.805 Kilogram |
| Volume | 4.387 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428817691 |
| Proposition 65 | Cancer and Reproductive Harm |