Shut-off ball valve, CBV 28s
032B4010
Inlet size [mm]: 28.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 28.00, Outlet connection type: Solder, ODF
Product specifications
Characteristic | Value |
---|---|
Access port | No |
China RoHS compliance | Yes |
Cv value [gal/min] | 33.990 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Fluid Group | 2 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 28.00 mm |
Kv value [m³/h] | 29.400 m³/h |
Material Description | CBV 28s Ball Valve M/8 |
Max. test pressure [bar] | 65.0 bar |
Max. test pressure [psig] | 975.0 psig |
Max. Working Pressure [bar] | 45.0 bar |
Max. Working Pressure [psig] | 650 psig |
Characteristic | Value |
---|---|
Outlet connection type | Solder, ODF |
Outlet size [mm] | 28.00 mm |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product group | Shut-off and regulating valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Shut-off ball valve |
Product Type | CBV 28s |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR22/R407CR404A/R507AR410A |
SCIP dossier no. | 752ac2c6-6f6c-44d2-8cf2-254d443eb266 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -22 °F |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.6 Kilogram |
Net weight | 0.58 Kilogram |
Volume | 1.231 Liter |
Characteristic | Value |
---|---|
EAN | 5702428818209 |
Proposition 65 | Cancer and Reproductive Harm |