
Gauge valve, SNV-ST
148B4569
Inlet connection type: NPT, Outlet connection type: Cutting ring, Inlet connection size [in]: 1/4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SNV-ST / SNV-SS
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSKTÜV |
| Body material | Steel |
| China RoHS compliance | Out of scope |
| Colour Paint | Cr3 / TLP |
| Connection material | Steel |
| Connection standard | ANSI/ASME B1.20.1DIN 3861DIN 3901 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| EU RoHS compliance | Out of scope |
| Flow direction | Bi-flow |
| Fluid Group | 1 |
| Identical product | 148B4177 |
| Inlet connection size [in] | 1/4 |
| Inlet connection type | NPT |
| Inlet Internal/External | External |
| Material Description | SNV-ST CD6-1/4MPT H-WHEEL Multi Pack |
| Max. Working Pressure [bar] | 52.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 754 psig |
| Outlet connection size [mm] | 6.0 mm |
| Outlet connection type | Cutting ring |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product accessories | SNV accessories |
| Product description | Stop needle valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Gauge valve |
| Product Type | SNV-ST |
| Quantity per packing format | 12 pc |
| Serviceable | SNV spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.777 Liter |
| EAN/UPC | 5702428492010 |