
Gauge valve, SNV-ST
148B4408
Inlet connection type: Butt weld, Outlet connection type: NPT, Inlet connection size [in]: 1/2 in
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SNV-ST / SNV-SS
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSKTÜV |
| Body material | Steel |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Cr3 / TLP |
| Connection material | Steel |
| Connection standard | ANSI/ASME B1.20.1EN 10220 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Handwheel |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Bi-flow |
| Fluid Group | 1 |
| Inlet connection size [in] | 1/2 in |
| Inlet connection type | Butt weld |
| Inlet length [in] | 4 in |
| Inlet length [mm] | 100 mm |
| Material Description | SNV-ST 1/4FPT-W1/2 L, h.wheel I-pack 30 |
| Max. Working Pressure [bar] | 52.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 754 psig |
| Outlet connection size [in] | 1/4 |
| Outlet connection type | NPT |
| Outlet Internal/External | Internal |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Product accessories | SNV accessories |
| Product description | Stop needle valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Gauge valve |
| Product Type | SNV-ST |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Serviceable | SNV spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Valve version | Extended branch |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.576 Kilogram |
| Net weight | 0.55 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.456 Liter |
| EAN/UPC | 5702428194235 |