
Shut-off diaphragm valve, BML 10
009G0134
Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BML / BMT
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACLLC CDC TYSK |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Brass |
| Contains batteries | No |
| Cv value [gal/min] | 0.97 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Seal cap |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction indicator | Embossed 1-way arrow |
| Inlet connection type | Flare |
| Inlet size [in] | 3/8 in |
| Kv value [m³/h] | 0.84 m³/h |
| Lubricants compatibility | Oilfree applications |
| Material Description | Del-BML 10 Shut off valve M/20. |
| Max. test pressure [bar] | 36.4 bar |
| Max. test pressure [psig] | 528.0 psig |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 406 psig |
| Oil free refrigerants | R134aR513AR515B |
| Outlet connection type | Flare |
Characteristic | Value |
|---|---|
| Outlet size [in] | 3/8 in |
| Packing format | Multi pack |
| Product accessories | BM/GBC valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off diaphragm valve |
| Product Type | BML 10 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR134aR22/R407CR404A/R507AR407HR449BR450AR513AR515BR516A |
| SCIP dossier no. | 4713b3ce-0431-444e-9b2b-0f14b47fa788 |
| Serviceable | BM/GBC valve spare parts |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -55 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -67 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL approved refrigerants | R134aR22R404AR407CR407HR449BR450AR507AR513AR515B |
| UL mark | Yes |
| Working range [bar] [max] | 21 bar |
| Working range [bar] [min] | -1 bar |
| Working range [psig] [max] | 304 psig |
| Working range [psig] [min] | -14 psig |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.316 Kilogram |
| Net weight | 0.315 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.704 Liter |
| EAN/UPC | 5702428288330 |