Repair kit, Gaskets
3184+115
Type designation: Gaskets, Used for product: SCH 125
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | REPAIR KIT SCH 125 XX3-XX9 (GASKETS) |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Characteristic | Value |
---|---|
Product name | Repair kit |
Product Type | Repair kit |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type designation | Gaskets |
Used for product | SCH 125 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.178 Kilogram |
Net weight | 0.178 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.553 Liter |
EAN | 5702428231848 |