
Moisture liquid indicator, MLI Spare parts
2511+024
Connection standard: DIN 2448; ASME B 16.22, Connection Solder size [mm]: 28.00, Temperature range [°C] [min]: -40, Temperature range [°C] [max]: 80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection Solder size [in] | 1 1/8 in |
Connection Solder size [mm] | 28.00 mm |
Connection standard | ASME B 16.22DIN 2448 |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | MLI - Moisture Liquid Indic. Spare Part. |
Packing format | Single pack |
Product description | Moisture liquid indicator |
Characteristic | Value |
---|---|
Product group | Sight glasses |
Product line | Industrial Refrigeration |
Product name | Sight glass |
Product Type | MLI Spare parts |
Quantity per packing format | 1 pc |
Refrigerants | R134aR22R407CR410AR717 |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 176 °F |
Temperature range [°F] [min] | -40 °F |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.114 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.075 Liter |
EAN | 5702428513111 |