
Spare part, SVA 25-40; STC 25-40, Repair kit
2453+025
Product Type: Spare part, Used for product: SVA 25-40; STC 25-40, Type designation: Repair kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT SVA/STV 25-40 (GASKETS) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Repair kit |
| Used for product | STC 25-40SVA 25-40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.168 Kilogram |
| Net weight | 0.133 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.249 Liter |
| EAN/UPC | 5702428283960 |