
Repair kit, Gaskets
2453+080
Type designation: Gaskets, Used for product: CHV 25-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | REPAIR KIT CHV 25-40 (GASKETS) |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Characteristic | Value |
---|---|
Product name | Repair kit |
Product Type | Repair kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type designation | Gaskets |
Used for product | CHV 25-40 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.16 Kilogram |
Net weight | 0.07 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.153 Liter |
EAN | 5702428232203 |