Repair kit, Gaskets
2453+078
Type designation: Gaskets, Used for product: SCH 25-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | REPAIR KIT SCH 25-40 XX1-XX2 (GASKETS) |
Packing format | Multi pack |
Product group | Safety valve spare parts |
Product line | Industrial Refrigeration |
Characteristic | Value |
---|---|
Product name | Service kit |
Product Type | Repair kit |
Quantity per packing format | 12 pc |
Type designation | Gaskets |
Used for product | SCH 25-40 |
Used for product comments | XX1-XX2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.23 Kg |
Net weight | 0.23 Kg |
Characteristic | Value |
---|---|
Volume | 0.312 Liter |
EAN | 5702428283793 |