Repair kit, Packing gland
2453+023
Type designation: Packing gland, Used for product: STV 10-25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | REPAIR KIT STV 10-25 "C" (GASKETS) |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Product name | Repair kit |
Characteristic | Value |
---|---|
Product Type | Repair kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type designation | Packing gland |
Used for product | STV 10-25 |
Used for product comments | "C" |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.124 Kilogram |
Net weight | 0.104 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.242 Liter |
EAN | 5702428283977 |