
Flange set, Flange, 150 mm, Butt weld
192H3015
Connection standard: EN 10220, Material Spec.: Stainless steel, Used for product: PML 125; PMLX 125; PM 125
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Flange
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 6 in |
| Connection size [mm] | 150 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Tongue |
| Flange form | Round |
Characteristic | Value |
|---|---|
| Flange version | 14.0 C |
| Material Description | Flange set 6" DN150 PN40 Stainless steel |
| Material Spec. | Stainless steel |
| Packing format | Single pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Used for product | PM 125PML 125PMLX 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21.742 Kilogram |
| Net weight | 21.741 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| EAN/UPC | 5702428196581 |