Spare parts, discont. products, SPARE PART SPRING-STD 0.3 BAR SC, SCA 125; CHV 125
148G3735
SPARE PART SPRING-STD 0.3 BAR SC, Used for product: SCA 125; CHV 125, Packing format: Multi pack, Quantity per packing format: 6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART SPRING-STD 0.3 BAR SC |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Accessory |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | No |
| Type designation | Spring - standard |
| Used for product | CHV 125SCA 125 |
| Used for product comments | 0.04 bar/0.58 psig |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.525 Kilogram |
| Net weight | 0.364 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.56 Liter |
| EAN/UPC | 5702428231381 |