Repair kit, Gaskets
148G3468
Type designation: Gaskets, Used for product: SCA 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
148G3468
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART GASKET COMPLETE SCA 100 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Repair kit |
| Quantity per packing format | 3 pc |
| REACH Candidate List substances | No |
| Type designation | Gaskets |
| Used for product | SCA 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.38 Kilogram |
| Net weight | 1.371 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.559 Liter |
| EAN/UPC | 5702428232883 |