Spare part, SCA 80; CHV 80, Cylinder
148G3462
Product Type: Spare part, Used for product: SCA 80; CHV 80, Type designation: Cylinder
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part cylinder+seat SCA/CHV 80 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | No |
| Type designation | Cylinder |
| Used for product | CHV 80SCA 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.863 Kilogram |
| Net weight | 0.863 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.625 Liter |
| EAN/UPC | 5702428232944 |