
Spare part, SCH 100, Spring - standard
148G3210
Product Type: Spare part, Used for product: SCH 100, Type designation: Spring - standard
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
148G3210
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | SPARE PART SPRING-STD 0.05BAR SCH 100 |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| Type designation | Spring - standard |
| Used for product | SCH 100 |
| Used for product comments | 0.05 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.062 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.139 Liter |
| EAN/UPC | 5702428284981 |