Spare part, SCH 25-40, Cone
148G3201
Product Type: Spare part, Used for product: SCH 25-40, Type designation: Cone
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART KIT CONE SCH 25-40 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Cone |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Cone |
| Used for product | SCH 25-40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
| Net weight | 0.168 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.197 Liter |
| EAN/UPC | 5702428285032 |