Cone, Replacement kit
148B6090
Type designation: Cone, Product Type: Replacement kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SVA Cone Replacement kit DN 65 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | SVL Flexline spare parts |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Replacement kit |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Cone |
| Used for product | SVA 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.459 Kilogram |
| Net weight | 0.405 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.8 Liter |
| EAN/UPC | 5702424045739 |