Spare part, SVA 15-20, T-Bar Handle
148B4485
Product Type: Spare part, Used for product: SVA 15-20, Type designation: T-Bar Handle
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part T- handle SVA 15-20 I/50 |
| Packing format | Industrial pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Handle |
| Product Type | Spare part |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Type designation | T-Bar Handle |
| Used for product | SVA 15-20 |
| Used for product comments | I-PACK 50 pcs. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.061 Kilogram |
| Net weight | 0.061 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.45 Liter |
| EAN/UPC | 5702428253222 |