
Repair kit, Gasket
148B4055
Type designation: Gasket, Used for product: SVA-LT 15-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
148B4055
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT SVA-LT 15-20 (GASKETS) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | No |
| Type designation | Gasket |
| Used for product | SVA-LT 15-20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.124 Kilogram |
| Net weight | 0.114 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.275 Liter |
| EAN/UPC | 5702428234153 |