
Repair kit, gasket
148B4020
Type designation: gasket, Used for product: SVA-ST 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT SVA-ST 100 (GASKETS) |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | gasket |
| Used for product | SVA-ST 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.921 Kilogram |
| Net weight | 1.882 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.959 Liter |
| EAN/UPC | 5702428234481 |