
Spare part, SVA-LT 100; SVA-ST 100; STC, Dismounting kit
148B4012
Product Type: Spare part, Used for product: SVA-LT 100; SVA-ST 100; STC, Type designation: Dismounting kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | DEL - Spare Part SVA-ST 100 Set A |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Type designation | Dismounting kit |
| Used for product | STCSVA-LT 100SVA-ST 100 |
| Used for product comments | Bonnet and cap |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.028 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.195 Liter |
| EAN/UPC | 5702428234566 |