
ORF, TEA 20-12 PEEK
068G2064
Packing format: Multi pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | TEA 20-12 PEEK Orifice insert |
| Packing format | Multi pack |
| Product group | TXV accessories |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Orifice |
| Product Type | ORF |
| Quantity per packing format | 4 pc |
| Rated capacity R717 [kW] | 42.0 kW |
| Rated capacity R717 [TR] | 12.0 TR |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22/R407CR404A/R507AR407CR410AR717 |
| Used for product | TEA 20-12 PEEK |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.109 Kilogram |
| Net weight | 0.076 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.305 Liter |
| EAN/UPC | 5702428918428 |