
Spare part, AKV 10PS4/PS5/PS6/PS7/PS8 kit7, Armatur tube kit AKV 10PS4-PS8
068F5161
Product Type: Spare part, Used for product: AKV 10PS4/PS5/PS6/PS7/PS8 kit7, Type designation: Armatur tube kit AKV 10PS4-PS8, Repair kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
068F5161
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Kit7 Armature kit AKV 10PS4-PS8 Mu8/32 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 8 pc |
| Type designation | Armatur tube kit AKV 10PS4-PS8 |
| Used for product | AKV 10PS4/PS5/PS6/PS7/PS8 kit7 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.241 Kilogram |
| Net weight | 0.098 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.206 Liter |
| EAN/UPC | 5702428674126 |