
Spare part, AKV 10P0/1/2/3 (Kit 1), Orifice kit AKV 10P0 - P3
068F5151
Product Type: Spare part, Used for product: AKV 10P0/1/2/3 (Kit 1), Type designation: Orifice kit AKV 10P0 - P3, Repair kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
068F5151
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Out of scope |
| Material Description | Kit1 Orifice kit AKV 10P0/1/2/3 Mu10/180 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | Orifice kit AKV 10P0 - P3 |
| Used for product | AKV 10P0/1/2/3 (Kit 1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.017 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.076 Liter |
| EAN/UPC | 5702428674072 |