
Adapter, TSA
068-208366
Type designation: Adapter, Packing format: Industrial pack, Quantity per packing format: 45
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, TSA
Recommended replacement: 068-2083
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| China RoHS compliance | Out of scope |
| Connection material | BrassCopper |
| Connection size [mm] | 6 mm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Fluid Group | I |
| Identical product | 068-206366 |
| Material Description | Del - T2/TE2 Adapter I/45x4. |
| Packing format | Industrial pack |
| Parts Program name | T2/TE2 |
Characteristic | Value |
|---|---|
| PED category | Art. 4, par. 3 |
| Product group | TXV accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adapter |
| Product Type | TSA |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
| SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
| Serviceable | No |
| Type designation | Adapter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.055 Kilogram |
| Net weight | 0.051 Kilogram |
| Volume | 0.027 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428040082 |
| Proposition 65 | Cancer and Reproductive Harm |