
Solenoid valve, BPV
061N1009
Type designation: BPV-1204AD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| Coil | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | BPV Solenoid Valve 1204AD*A9R |
| Packing format | Industrial pack |
| Product accessories | No |
| Product group | Solenoid valves |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | BPV |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Serviceable | No |
| Type designation | BPV-1204AD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.55 Kilogram |
| Net weight | 0.537 Kilogram |
| Volume | 2.239 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428270045 |
| Proposition 65 | Cancer and Reproductive Harm |