Drain pump, PJV
061H2007
Drain pump, Product Type: PJV
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | PJV Drain Pump 1053S I/10 |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product group | Pumps |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Drain pump |
Product Type | PJV |
Quantity per packing format | 10 pc |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.607 Kilogram |
Net weight | 0.577 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.969 Liter |
EAN | 5702428275880 |